??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Belgravia 500
Bill of material
Belgravia 500
ORDERNO
Belgravia 500
APPARENT_LOAD
apparent load
20.730
ASSEMBLY_CODE
assembly code
D5020200
BACKPLATE_MATERIAL
backplate material
CABLE_ENTRY_PLACEMENT
cable entry placement
100
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING_MATERIAL
casing material
CATEGORY
category
CLASS
class
2
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1700
DESCRIPTION
description
Mirror Light
DESIGN_OPTION
design option
-1
DIFFUSER_LENGTH
diffuser length
280
DIMMABLE
dimmable
No
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
609.600
ENERGY_EFFICIENCY_RATING
energy efficiency rating
FAMILY_NAME
family name
HEIGHT
height
71
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP44
KEYNOTE
keynote
LAMP
lamp
T5
LAMP_INCLUDED
lamp included
No
LENGTH
length
86.500
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_FROM_WALL
light source from wall
51
LUMINAIRE_LAMP_EFFICIENCY_RATING
luminaire lamp efficiency rating
B
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
0514 Belgravia 400
MOUNTABLE_ON_NORMALLY_FLAMMABLE_SURFACES
mountable on normally flammable surfaces
Yes
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
0514 BELGRAVIA 400.ies
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products/0514_Belgravia-400
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_BATHROOM_ZONE
suitable for bathroom zone
Zones 2 and 3
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
Can be mounted horizontally or vertically. Includes electronic ballast.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
24w
WEIGHT
weight
1.5kg
WIDTH
width
400
NAME
name
Belgravia 500
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions