??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Aspex
Description
Single Steel Door (4 Sided Frame)-EuroLock
Bill of material
0I6UMN6U3
ORDERNO
0I6UMN6U3
VAR_CREATED_BY
_created by
IN
VAR_CURRENT_REVISION
_current revision
1
VAR_DISTRIBUTED_BY
_distributed by
n/a
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACOUSTIC_RATING
acoustic rating
41dB
ACOUSTICRATING
acousticrating
41dB
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CATEGORY
category
Ss_25_30_20_25:Doorset Systems
CODEPERFORMANCE
codeperformance
n/a
COLOUR
colour
n/a
CONSTITUENTS
constituents
n/a
CONSTRUCTION_TYPE
construction type
USERDEFINED
COST
cost
0
CREATED_BY
created by
IN
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Riser Door
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
n/a
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
n/a
FIRE_RATING
fire rating
FD120
FIREEXIT
fireexit
0
FIRERATING
firerating
FD120
FRAMEHEIGHT
frameheight
2978.000
FRAMETHICKNESS
framethickness
6
FRAMEWIDTH
framewidth
1168
FUNCTION
function
0
GRADE
grade
n/a
HANDICAPACCESSIBLE
handicapaccessible
1
HASDRIVE
hasdrive
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2986
HOST
host
1
IFCEXPORTAS
ifcexportas
IfcDoorType
IFCEXPORTTYPE
ifcexporttype
DOOR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISEXTERNAL
isexternal
0
LEAFHEIGHT
leafheight
2960
LEAFHEIGHTMINMAXCHECK
leafheightminmaxcheck
2960
LEAFOFFSETTOFRAME
leafoffsettoframe
18
LEAFTHICKNESS
leafthickness
48
LOCKHEIGHT
lockheight
850
MAINLEAFWIDTH
mainleafwidth
1150
MAINLEAFWIDTHMINMAXCHECK
mainleafwidthminmaxcheck
1150
MANUFACTURER
manufacturer
Aspex
MANUFACTURERNAME
manufacturername
Aspex
MANUFACTURERURL
manufacturerurl
n/a
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
Single Steel Door (4 Sided Frame)-EuroLock
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
Riser Door
NAME
name
Single Steel Door (4 Sided Frame)-EuroLock
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Riser Door
NBSREFERENCE
nbsreference
25-50-20/120
NOMINALHEIGHT
nominalheight
2986
NOMINALLENGTH
nominallength
48
NOMINALWIDTH
nominalwidth
1176
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OMNICLASSCODE
omniclasscode
22-08 10 00
OMNICLASSTITLE
omniclasstitle
Doors and Frames
OMNICLASSVERSION
omniclassversion
Table 22 2012-05-16
OPENINGTOLERANCE
openingtolerance
3
OPERATION
operation
Single
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
2986
ROUGH_WIDTH
rough width
1176
SECURITYRATING
securityrating
n/a
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
1176 x 2986 mm
SMOKESTOP
smokestop
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STOPTHK
stopthk
20
STOPWIDTH
stopwidth
34.991
STRUCTURALOPENINGHEIGHT
structuralopeningheight
2986
STRUCTURALOPENINGWIDTH
structuralopeningwidth
1176
STRUCTURALTOLERANCE
structuraltolerance
4
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
48
TOLERANCE
tolerance
3
TYPE_COMMENTS
type comments
Can be fully customised to customer spec
UNICLASS2015CODE
uniclass2015code
Ss_25_30_20_25:Doorset Systems
UNICLASS2015TITLE
uniclass2015title
Doorset Systems
UNICLASS2015VERSION
uniclass2015version
Systems v1.9
URL
url
http://aspex-uk.co.uk/
VERSION
version
1
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WIDTH
width
1176
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions