??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 7
HELP_VARIABLE
Company
Asmith
Description
ES-E series (External Thread) - SUS304 Round-Bar Handles
Bill of material
ES-4010120E
ORDERNO
D
d
M8
D1
d1
365
DIMENSIONS
dimensions
300
FINISH
finish
Bright polishing
H
h
1.5
H1
h1
4.5
H2
h2
288
H3
h3
12
HOLDER_COLOR
holder color
Bright polishing
ITEM_NO_
item no.
ES-5012288E
L
l
20
M
m
ES-5012238E
MATERIAL
material
SUS304
P
p
18
WEIGHT_G_
weight(g)
50
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions