??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Asmith
Description
C-4112 Line Latches
Bill of material
C-4112
ORDERNO
C-4112
FINISH
finish
Natural
ITEM_NO_
item no.
C-4112
KIND
kind
Weld-on
LOAD_CAPACITY_KGF_
load capacity(kgf)
15
LOCK
lock
NA
MATERIAL
material
Steel (SPCC)
SIZE_L_X_W
size l x w
31.5x25
TYPE
type
With keeper
WEIGHT_G_
weight(g)
8.8
NAME
name
C-4112
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions