??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
Asmith
Description
CS(T)-0412 - Spring Loaded Type Draw Latches (Spring Loaded Type)
Bill of material
CS,CT-22-3
ORDERNO
FINISH
finish
Steel (SPCC)
ITEM_NO_
item no.
CT-0412
KIND
kind
⊕ Screw-on ⊕
LOAD_CAPACITY_KGF_
load capacity(kgf)
17
LOCK
lock
Padlock Hole
MATERIAL
material
With keeper
SIZE_L_X_W
size l x w
75.5x35.5
TYPE
type
With keeper
WEIGHT_G_
weight(g)
42.5
NAME
name
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions