??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 10
HELP_VARIABLE
Company
ASM
Description
PTM27 (E1)
Bill of material
L99762M0Z
ORDERNO
CONNECTION
connection
approx. 20 g (without cable)
E1_APPROVAL
e1 approval
Voltage 0.5 ... 4,5 V (UB = 24V)
HOUSING_MATERIAL
housing material
IP67
LINEARITY
linearity
Integrated MEMS device
MEASUREMENT_RANGE
measurement range
0,005° (Measurement range ±180°)0,001° (Measurement range ±5°)
OUTPUT
output
±5° ... 180° (selectable in 5° increments)
PROTECTION_CLASS
protection class
with cable connector and further customization
RESOLUTION
resolution
up to 0.05° (±30°)up to 0.1° (±60°)up to 0.2° (±180°)
SENSING_DEVICE
sensing device
Plastic
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions