??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
ASM
Description
WBT21 up to 20m with Inclination Sensor
Bill of material
VU4C95ZQP
ORDERNO
CONNECTION
connection
Max. 4 kg
HOUSING_MATERIAL
housing material
IP67IP69
LINEARITY__INCLINATION_
linearity (inclination)
Magnetic absolute encoder MEMS element
LINEARITY__POSITION_
linearity (position)
0.05° (±30°)0.1° (±60°)0.2° (±180°)
NEW_PRODUCT
new product
CANopenCANopen redundant
OUTPUT
output
adjustable via CAN bus
PROTECTION_CLASS
protection class
Connector M12
RESOLUTION
resolution
Up to ±0.05 % f.s.
SENSING_DEVICE
sensing device
Aluminum and PBTMeasuring tape stainless steel, 10 mm wide, 0.08 mm thick
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions