??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Rotary damper Type 56 Electric type T
Bill of material
AD6T1PEW1400
CNSORDERNO
Order number
STD
STANDARD
NDMM
Nominal diameter
400 mm
NDINCH
Nominal diameter
16 palec
DM
394.0 mm
C
P.C.D
mm
N
Number of holes
SH
Diameter
mm
N1
Number of thread holes
M
Thread hole
L
157 mm
D
600 mm
D1
470 mm
H
650 mm
H1
300 mm
A
388 mm
A2
136.0 mm
A3
268 mm
S
- mm
S1
- mm
S2
- mm
P
128
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions