??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
Arkalumen
Description
RGBWW
Bill of material
E112DT-112Z-440010
ORDERNO
FORM_FACTOR_
form factor
Available in cuttable 1ft, 2ft, and 4ft linear designs Custom lengths and shapes available Common mounting pattern
KEY_MARKETS_
key markets
Commercial Architectural Media & Broadcasting Retail
KEY_PRODUCT_FEATURES_
key product features
Tunable white LED modules available in standard lumen output (1200 lm/ft) and high lumen output (2000 lm/ft) RGBW and RGBWW LED modules available in nominal 2ft and 4ft form factors, cuttable to length Designed to enable smooth CCT adjustments when paired with APT controllers Patented intertwined pixel designs facilitate full mixing of light prior to optics
PRODUCT_SPECIFICATIONS_
product specifications
Standard dual white modules available at 1200 lm/ft per channel with selectable CCT (2000-6500K) and CRI High output dual white modules available at 2000 lm/ft per channel with selectable CCT (2200-6500K) and CRI RGBW and RGBWW modules cuttable to fit any linear fixture design
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions