??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Arcus Technology
Description
ACE-SDE
Bill of material
AE1YO4VTK
ORDERNO
AE1YO4VTK
FEATURES
features
USB 2.0 and RS-485 (9600-115K bps) Communication, Modbus RTU support, Digital IO Communication + Easy To Use Interface, 12 to 48 VDC voltage input, 100 mA to 3.0A current setting, 2-500 microstep, Opto-isolated +Limit, -Limit, and Home inputs, Opto-isolated Digital inputs (6), Opto-isolated Digital outputs (2), A/B/Z Differential Encoder inputs, StepNLoop closed loop algorithm, On-the-fly speed change, S-curve/Trapezoidal acceleration profile control, 10-bit analog inputs (2)
INCLUDED_CONNECTORS
included connectors
1 x 2-pin 5.08 mm terminal, 1 x 4-pin 5.08 mm terminal, 1 x 28-pin DF11 flying lead cable (1 ft)
NAME
name
AE1YO4VTK
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions