??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Arcus Technology
Description
PMX-4ET-SA-TBS
Bill of material
UC2O1W99K
ORDERNO
UC2O1W99K
FEATURES
features
4 Axis Advanced Motion Controller, 10 Mbps Ethernet Communication, 6M maximum pulse rate output, Trapezoidal or s-curve acceleration, On-the-fly speed change, Continuous linear coordinated buffered XYZ move, XYZU linear coordinated motion, XY circular and arc coordinated motion, Homing using Home and/or Index encoder channel, Pulse/Dir/Enable open collector outputs per axis, Opto-isolated +Limit, -Limit, Home, and Alarm inputs per axis, Single-ended or differential quadrature encoder inputs per axis, Opto-isolated Digital Inputs (8), Opto-isolated Digital Outputs (8), BASIC-like standalone programming language, StepNLoop closed loop algorithm, High speed position capture inputs and sync outputs
INCLUDED_CONNECTORS
included connectors
1 x 2-pin 5.08 mm terminal, 1 x 10-pin 3.81 mm terminal, 1 x 14-pin 3.81 mm terminal, 9 x 8-pin 3.81 mm terminal
NAME
name
UC2O1W99K
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions