??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Andreu World
Description
Flex High Back SO1644
Bill of material
Flex High Back SO1644
ORDERNO
Flex High Back SO1644
ALWAYS_VERTICAL
always vertical
1
ARM_HEIGHT
arm height
670
ASSEMBLY_CODE
assembly code
CASTERS
casters
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
515
DESCRIPTION
description
Armchair with four star aluminum swivel central base. With casters.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
810.000
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
METAL
metal
MODEL
model
Flex High Back
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PARALLEL_STITCHING_SHELL_PAD_V
parallel stitching shell pad_v
1
REFERENCIA
referencia
SO-1644
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
455.000
SEAT_PAD
seat pad
0
SEAT_PAD_WITH_PARALLEL_STITCHING
seat pad with parallel stitching
0
SHARED
shared
0
SHELL_PAD_V
shell pad_v
0
THERMO_POLYMER
thermo-polymer
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_ARMS
upholstered arms
0
UPHOLSTERED_SEAT
upholstered seat
0
UPHOLSTERED_WITH_PARALLEL_STITCHING
upholstered with parallel stitching
0
UPHOLSTERY
upholstery
URL
url
http://www.andreuworld.com/
WIDTH
width
640
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flex High Back SO1644
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions