??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Andreu World
Description
Flex High Back BQ1668
Bill of material
Flex High Back BQ1668
ORDERNO
Flex High Back BQ1668
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_MATERIAL
base material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
490
DESCRIPTION
description
Barstool.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDES_MATERIAL
glides material
HEIGHT
height
1135
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
MODEL
model
Flex High Back
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PARALLEL_STITCHING_SHELL_PAD_V
parallel stitching shell pad_v
1
REFERENCE
reference
BQ-1668
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
770
SEAT_PAD
seat pad
0
SEAT_PAD_WITH_PS
seat pad with ps
0
SHARED
shared
0
SHELL_PAD_V
shell pad_v
0
TP_SEAT
tp seat
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UP_SEAT
up seat
0
UP_SEAT_WITH_PS
up seat with ps
0
UPHOLSTERY
upholstery
URL
url
https://www.andreuworld.com
WIDTH
width
470
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flex High Back BQ1668
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions