??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Andersen
Description
Door-Panel-Andersen-E_Series-SP1R1
Bill of material
SP1R1
ORDERNO
SP1R1
VAR_____BOTTOM_BAR_LOCATION
. . .bottom bar location
1.500
VAR_____BOTTOM_BAR_SIZE
. . .bottom bar size
0.073
VAR_____LIGHTS_HIGH
. . .lights high
1
VAR_____LIGHTS_WIDE
. . .lights wide
3
VAR____BOTTOM_GLASS_LIGHTS_HIGH
. . bottom glass lights high
3
VAR____LIGHTS_WIDE
. . lights wide
3
VAR____TOP_GLASS_LIGHTS_HIGH
. . top glass lights high
3
ALWAYS_VERTICAL
always vertical
1
APPEAR_IN_SCHEDULE
appear in schedule
0
BETWEEN_GLASS_GRILLE_BAR_SIZES
between glass grille bar sizes
5/8'', 1''
BETWEEN_GLASS_GRILLE_BAR_VISIBILITY
between glass grille bar visibility
1
BOTTOM_RAIL_SIZE
bottom rail size
0.667
BS_H_BARS
bs h bars
2
BS_HGB_DLO
bs hgb dlo
0.628
BS_M_H
bs m h
1
BS_M_V
bs m v
1
BS_S_H
bs s h
0
BS_S_V
bs s v
0
BS_SH_DLO
bs sh dlo
1.457
BS_V_DLO
bs v dlo
2.029
COST
cost
0
CTRL_ELEVATION_SWING_VISIBILITY
ctrl elevation swing visibility
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Aluminum-Clad Wood Doors
DESIGN_OPTION
design option
-1
ENTER_PATTERN_NUMBER
enter pattern number
1
EXTERIOR_GRILLE_BAR_VISIBILITY
exterior grille bar visibility
1
FAMILY_VERSION
family version
06.01.14
FUNCTION
function
0
GRILLE_BAR_SIZE
grille bar size
0.073
GRILLE_BAR_SIZES
grille bar sizes
5/8'', 7/8'', 1 1/8'', 1 1/2'', 2 1/4''
H_DLO
h dlo
2.115
HAS_MIDDLE_RAIL
has middle rail
1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HORIZONTAL_CRAFTSMAN_BAR_SIZE
horizontal craftsman bar size
0.073
HOST
host
0
INTERIOR_GRILLE_BAR_VISIBILITY
interior grille bar visibility
1
IS_GLIDING
is gliding
0
IS_INSWING
is inswing
0
IS_OUTSWING
is outswing
0
LWIDE
lwide
3
MANUFACTURER
manufacturer
Andersen Corporation
MASSUNIT
massunit
1
MIDDLE_RAIL_OFFSET
middle rail offset
2.695
MIDDLE_RAIL_SIZE
middle rail size
0.443
MODEL
model
E-Series Doors
NO_MIDDLE_RAIL
no middle rail
0
OMNICLASS_NUMBER
omniclass number
23.30.10.11.14
OMNICLASS_TITLE
omniclass title
Door
PATTERN_NUMBER_1
pattern number 1
Traditional
PATTERN_NUMBER_2
pattern number 2
Traditional Top Light Only
PATTERN_NUMBER_3
pattern number 3
Praire Each Light
PATTERN_NUMBER_4
pattern number 4
Praire Top Light Only
PATTERN_NUMBER_5
pattern number 5
Praire Overall
PATTERN_NUMBER_6
pattern number 6
Craftsman
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_SIZE
stile size
0.391
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.146
TOP_RAIL_SIZE
top rail size
0.391
TS_H_BARS
ts h bars
2
TS_HGB_DLO
ts hgb dlo
1.109
TS_M_H
ts m h
1
TS_M_V
ts m v
1
TS_S_H
ts s h
0
TS_S_H_CRAFTSMAN
ts s h craftsman
0
TS_S_V
ts s v
0
TS_SH_DLO
ts sh dlo
2.126
TS_V_BAR_LENGTH
ts v bar length
3.471
TS_V_DLO
ts v dlo
3.471
TYPE_COMMENTS
type comments
Aluminum-Clad Wood
URL
url
www.eaglewindow.com
V_BARS
v bars
2
VERSION
version
2013
VGB_DLO
vgb dlo
0.656
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
2.896
WORK_PLANE_BASED
work plane-based
0
NAME
name
Door-Panel-Andersen-E_Series-SP1R1
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions