??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
34A106E
Bill of material
34A106E
ORDERNO
34A106E
CECERTIFIED
cecertified
No
MAXIMUMFORCE_LBS_
maximumforce(lbs)
0.375
MOTORLENGTH_IN_
motorlength(in)
2.54
ROHSCOMPLIANT
rohscompliant
$542.00
SCREWDIAMETER_IN_
screwdiameter(in)
3.35
STANDARDSCREWLENGTH_IN_
standardscrewlength(in)
12
STARTINGAT_USD_
startingat(usd)
TRAVELFULLSTEP_MM__MIN
travelfullstep(mm) min
0.001
WEIGHT_LBS_
weight(lbs)
No
NAME
name
34A106E
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions