??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
17AW102
Bill of material
17AW102
ORDERNO
17AW102
CECERTIFIED
cecertified
Yes
MAXIMUMFORCE_LBS_
maximumforce(lbs)
123
MOTORLENGTH_IN_
motorlength(in)
1.33
ROHSCOMPLIANT
rohscompliant
Yes
SCREWDIAMETER_IN_
screwdiameter(in)
0.25
STANDARDSCREWLENGTH_IN_
standardscrewlength(in)
6, 12, 18
STARTINGAT_USD_
startingat(usd)
$133.00
TRAVELFULLSTEP_MM__MIN
travelfullstep(mm) min
0.003969, 0.03175
WEIGHT_LBS_
weight(lbs)
0.53
NAME
name
17AW102
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions