??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
ACW140
Bill of material
ACW140
ORDERNO
ACW140
CECERTIFIED
cecertified
Yes
INPUTVOLTAGE_VAC_
inputvoltage(vac)
110
MAXTORQUE_OZ_IN_
maxtorque(oz-in)
122
MOTORLENGTH_IN_
motorlength(in)
7.3
MOTORSPEED_RPM_
motorspeed(rpm)
1550
POWER_W_
power(w)
140
PULL_INTORQUE_OZ_IN_
pull-intorque(oz-in)
107.63
ROHSCOMPLIANT
rohscompliant
Yes
STARTINGAT_USD_
startingat(usd)
$201.00
STOCKSTATUS
stockstatus
3 in Stock
NAME
name
ACW140
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions