??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-9610-12SF
Bill of material
901-9610-12SF
PN
Part Number
901-9610-12SF
DESC
Description
RF Connector SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm
BF
Body Finish
Passivated
BM
Body Material
Stainless Steel
CG
Cable Group
B1
CT
Cable Type
RG-316 Double Shield,RD-316
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Rear Mount
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
12.4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
100
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-2
SC
Size Category
Subminiature
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions