??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Amphenol RF
Description
3FA1-NFSJ-C01E6
Bill of material
3FA1-NFSJ-C01E6
PN
Part Number
3FA1-NFSJ-C01E6
DESC
Description
RF Connector FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 F Key Code
BF
Body Finish
Nickel/Tin
BM
Body Material
Phosphor Bronze
CG
Cable Group
B
CT
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
IMPEDANCE
Impedance
50
IM
Insulator Material
PBT
IPR
IP Rating
IP67
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
3
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
100
TS
Termination Style
Cable - Crimp
FAKRAG
FAKRA Generation
3
FAKRAK
FAKRA Keycode
F - Nut Brown
SC
Size Category
Subminiature
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions