??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1550MXL - AMF-Marker Extra Large, Marking tool
Bill of material
548180
BESTNR
Order No.
548180
FUER
WELDON
20
D1
4 mm
D2
20 mm
D3
26 mm
D4
40 mm
D5
46 mm
L1
125.5 mm
L2
118 mm
L3
7.5 mm
L4
26 mm
L5
74 mm
L6
36 mm
GEW
Weight
326 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772548186
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions