??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-M04 - Microswitch M04
Bill of material
564144
BESTNR
Order No.
TYP
Model
Plastic housing
HUB
5.8 mm
SWG
Switching path
0.8 mm
L1
Length of connecting cable
mm
SZA
Ingress protection
IP67
B
12 mm
D
Diameter
4.2 mm
D1
Diameter
8.3 mm
G
Thread
M8 x 1 mm
H
50.5 mm
H1
32 mm
H2
6 mm
L
mm
L2
40 mm
L3
39 mm
L4
25.4 mm
T
4 mm
GEW
Weight
g
CTN
Customs tariff number
85365019
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions