??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HNIJ - Hook type toggle clamp horizontal
Bill of material
557446
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
kN
GEW
Weight
g
BMIN
B min.
mm
BMAX
B max.
mm
POS
Position
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
mm
C1
mm
D
Diameter
mm
D1
Diameter
mm
EMIN
E min.
mm
EMAX
E max.
mm
H
mm
H1
mm
H2
mm
K
mm
LMIN
L min.
mm
LMAX
L max.
mm
L1
mm
M
mm
N
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions