??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HNIG - Hook type toggle clamp horizontal
Bill of material
557603
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
kN
GEW
Weight
g
BMIN
B min.
mm
BMAX
B max.
mm
POS
Position
VB
Adjustment distance
mm
Inserisci valore per VB
Adjustment distance
mm
cm
inch
ft
C
mm
C1
mm
D
Diameter
mm
D1
Diameter
mm
EMIN
E min.
mm
EMAX
E max.
mm
H
mm
H1
mm
H2
mm
K
mm
LMIN
L min.
mm
LMAX
L max.
mm
L1
mm
M
mm
N
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions