??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841NI - Push-pull type toggle clamp with small angle base
Bill of material
95265
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
HANDGRIFF
red
F1
Force F1
kN
F2
Force F2
kN
AS
Clamping screw
mm
GEW
Weight
g
A
Diameter
mm
BN
B min.
mm
BX
B max.
mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWN
HW min.
mm
HWX
HW max.
mm
E
mm
H
mm
H1
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBX
Stroke max.
mm
L1
mm
L2
mm
L3
mm
M
mm
M2
Thread
mm
N
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions