??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847GK - Counter catch for cylindrical mounting surfaces
Bill of material
94672
BESTNR
Order No.
94672
GR
Size
3
PDF
catalog sheet
PDF
H1
32 mm
L1
52 mm
GEW
Weight
65 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772094676
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions