??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847 - Hook type toggle clamp
Bill of material
94524
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
POS
WB
Angle range
0 °
ALPHA
°
VW
Adjustment distance
mm
B1
mm
B2
mm
C
mm
D
Diameter
mm
D1
Diameter
mm
E1
mm
E2
mm
H
mm
H1
mm
H2
mm
K
mm
L1
mm
M
mm
N
mm
P
mm
R
mm
S
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions