??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6803J - Vertical acting toggle clamp with open clamping arm and angle base
Bill of material
557319
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
kN
F2
Force F2
kN
AS
Clamping screw
mm
GEW
Weight
g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
°
A
mm
B
mm
C
mm
D
Diameter
mm
E
mm
VB
Adjustment distance
mm
输入参数值: VB
Adjustment distance
mm
cm
inch
ft
F
mm
H
mm
H1
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L1
mm
L2
mm
M
mm
N
mm
O
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions