??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6918 - Sequence Valve
Bill of material
325068
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BA
Type
BDN
min. operating pressure
bar
BDX
max. operating pressure
bar
Q
Nominal flow
20 l/min
DFR
Direction of flow
P-A
UT
Ambient temperature
-40 - +80 °C
VIS
Viscosity
10-500 c St
OR1
OR-1 - O-ring
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions