??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6946 - Wedge clamp, double-acting
Bill of material
325167
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SP
Clamping force
kN
FMAX
max. operating force
kN
MPOS
with positioning monitoring
OPOS
without position monitoring
A
mm
B
mm
C
mm
D
Diameter
mm
E
Thread
mm
F
mm
H
mm
J
mm
K
mm
M
mm
N
Diameter
mm
O
mm
P
3 mm
R
mm
S
mm
T
mm
U
mm
V
mm
W
11 mm
SCH
Screw
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions