??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-22-20-2x3 - Clamping Bar, long (2x3 / 1x6)
Bill of material
61689
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SPN
Clamping force at 400 bar
kN
HUB
Stroke
mm
Inserisci valore per HUB
Stroke
mm
cm
inch
ft
VG
Vol. total
17.4 cm3
GEW
Weight
6000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions