??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-3 - Centring clamp MINI with three clamping points, double-acting
Bill of material
329078
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SK100
Clamping force at 100 bar
4.0 kN
SK350
Clamping force at 350 bar
14.0 mm
SP
Clamping
3
N
Clamping diameter
mm
Enter value for N
Clamping diameter
mm
cm
inch
ft
NMIN
min.
mm
NMAX
max.
mm
HUB
Stroke
3.0 mm
QMAX
Max. oil flow rate Q
1.0 l/min
B
Diameter
mm
C
11.3 mm
D
Diameter
mm
D1
Bolt diameter
12 mm
E
Diameter
16.0 mm
F
40 mm
G
Thread
M6 x 12 mm
J
8 mm
K
6 mm
L
mm
L1
45 mm
M
Diameter
45 mm
O
27 mm
P
mm
R
2.6 mm
S
4.0 mm
OR1
OR-1 - O-ring
409508
OR2
OR-2 - O-ring
537985
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions