??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6904-25 - Air-Hydraulic Pump, Max. operating pressure 60 bar.
Bill of material
69450
BESTNR
Order No.
69450
ARTNR
Article No.
6904-25
LDMIN
Pneum.
2.8 bar
LDMAX
Pneum.
10.0 bar
OVNL
Oil capacity usable horizontal
2.1 l
OVNS
Oil capacity usable vertical
1.5 l
QMAX
1400 cm^3/min
GEW
Weight
6300 g
CTN
Customs tariff number
84133080
EAN
European Article Number
4020772069452
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions