??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1650-220 - Gripper without compensation unit, hydraulic
Bill of material
557744
BESTNR
Order No.
ARTNR
Article No.
L5
Gripper extension
PMIN
min. operating pressure P
bar
PMAX
max. operating pressure P
bar
HUB
Stroke
23 mm
FGK
Gripping force F
1000 N
D
Diameter
80 mm
D1
Diameter
16 mm
L1
53 mm
L3
50 mm
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions