??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1600U - Gripper inserts for gripper - universal
Bill of material
538181
BESTNR
Order No.
538181
L1
50 mm
L2
30 mm
L3
10 mm
L4
9 mm
A80
Gripper L5=80
0-34 mm
A100
Gripper L5=100
0-54 mm
GEW
Weight
220 g
CTN
Customs tariff number
84669400
EAN
European Article Number
4020772538187
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions