??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Alutronic Kühlkörper
Description
PR 129
Bill of material
PR 129
ORDERNO
PR 129
ALLOY
alloy
AlMgSi 0,5 F22
BASE_HEIGHT__MM_
base height [mm]
4.0
HEIGHT__MM_
height [mm]
25.0
WEIGHT_PER_METER__KGM_
weight per meter [kgm]
2.7041
WIDTH__MM_
width [mm]
106.0
NAME
name
PR 129
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions