??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Allectra
Description
211-FS25-UHV
Bill of material
211-FS25-UHV
ORDERNO
211-FS25-UHV
BODY_MATERIAL
body material
Ceramic
COMPLIANCE
compliance
Sub-D, DIN 41652, MIL-C-24308
NUMBER_OF_PINS
number of pins
25
SIZE_OR_DN
size or dn
25-way
TEMPERATURE_RANGE
temperature range
4oK to 300oC
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
NAME
name
211-FS25-UHV
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions