??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Allectra
Description
210-D15-K50
Bill of material
210-D15-K50
ORDERNO
210-D15-K50
BODY_MATERIAL
body material
Stainless Steel 316L
COMPLIANCE
compliance
Sub-D, DIN 41652, MIL-C-24308
CONDUCTOR_DIAMETER
conductor diameter
1mm
CONDUCTOR_MATERIAL
conductor material
NiFe (Au plated)
MAX_CURRENT
max current
5A per pin
NUMBER_OF_PINS
number of pins
15
PIN_GENDER
pin gender
male
SIZE_OR_DN
size or dn
DN50KF flange
TEMPERATURE_RANGE
temperature range
-40°C to 200°C
VACUUM_LEAK_RATE
vacuum leak rate
HV SUB-D 1x10-8 mbar ls
VACUUM_SEAL
vacuum seal
Glass ceramic
VOLTAGE_RATING
voltage rating
500V DC
NAME
name
210-D15-K50
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions