??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Allectra
Description
261-24CU5K-K16
Bill of material
261-24CU5K-K16
ORDERNO
261-24CU5K-K16
BODY_MATERIAL
body material
Stainless SteelCeramic
COMPLIANCE
compliance
Power feedthrough
CONDUCTOR_MATERIAL
conductor material
COPPER
MAX_CURRENT
max current
24 Amps
NUMBER_OF_PINS
number of pins
1
SIZE_OR_DN
size or dn
DN16KF flange
TEMPERATURE_RANGE
temperature range
-100°C to 450°C
VACUUM_LEAK_RATE
vacuum leak rate
HV 1x10-8 mbar ls
VOLTAGE_RATING
voltage rating
5 kV DC
NAME
name
261-24CU5K-K16
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions