??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Allectra
Description
267_075HV12K_2_K40
Bill of material
267_075HV12K_2_K40
ORDERNO
267_075HV12K_2_K40
BODY_MATERIAL
body material
Stainless Steel 304(L)
CONDUCTOR_MATERIAL
conductor material
Molybdenum
MAX_CURRENT
max current
7.5 Amps Per Pin
SIZE_OR_DN
size or dn
DN40KF
TEMPERATURE_RANGE
temperature range
-100°C to 450°C (without connector)
VACUUM_LEAK_RATE
vacuum leak rate
HV 1x10-8 mbar ls
VOLTAGE_RATING
voltage rating
12 kV DC
NAME
name
267_075HV12K_2_K40
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions