??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ALFA PLASTIC
Description
850W
Bill of material
AVE085.020
ORDERNO
ABSORBED_ELECTRIC_POWER_EN814_A35A35
absorbed electric power en814 a35a35
450470
ABSORBED_ELECTRIC_POWER_EN814_A35A50
absorbed electric power en814 a35a50
530560
COLOUR
colour
RAL 7035
COMPRESSOR_TYPE
compressor type
Rotative compressor
CONFORMITYCERTIFICATIONS
conformitycertifications
CE
COOLING_CAPACITY_EN814_A35A35
cooling capacity en814 a35a35
850900
COOLING_CAPACITY_EN814_A35A50
cooling capacity en814 a35a50
625650
DELAYED_FUSE
delayed fuse
DIMENSIONS_HXWXD
dimensions hxwxd
635x305x210
DOOR_LIMIT_SWITCH
door limit switch
FINCOR
DOOR_LIMIT_SWITCH_WITH_MECHANICAL_LOCK
door limit switch with mechanical lock
FINRIP
ELECTRICAL_CONNECTION
electrical connection
Three-pole connector
FLASHING_SAFETY_DEVICE
flashing safety device
FSL
FLOW_DIVERTER
flow diverter
FD085
INSIDE
inside
600625
MAX_CURRENT
max current
MAXIMUM_PRESSURE
maximum pressure
25
NOISE_LEVEL
noise level
62
OPERATING_TEMPERATURE__AMBIENT_
operating temperature (ambient)
+20+55
OPERATING_TEMPERATURE__ENCLOSURE_
operating temperature (enclosure)
+20+45
OUTSIDE
outside
600625
POWER_SUPPLY
power supply
PROTECTION_DEGREE_EN605291_AMBIENT_INSIDE
protection degree en605291 ambient inside
IP34
PROTECTION_DEGREE_EN605291_ENCLOSURE_INSIDE
protection degree en605291 enclosure inside
IP54
REFRIGERANT__TYPECHARGE_
refrigerant (typecharge)
R134a0.3
TEMPERATURE_CONTROLLER__FACTORY_SET_AT_35_C_
temperature controller (factory set at 35°c)
WEIGHT__WITH_PACKAGING_
weight (with packaging)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions