??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 10
HELP_VARIABLE
Company
akYtec
Description
PR200 programmable relay
Bill of material
CUAF9ZAQJ
ORDERNO
PRODUCT_DESCRIPTION
product description
_The programmable relay PR200 is a universal and easy-to-use device designed in a plastic enclosure for DIN rail mounting as an alternative to PLC. The relay is available in several versions, for DC and AC voltage, equipped with only digital or a combination of digital and analog inputs and outputs. The device has a 2-line 32-character LCD display. A real-time clock and up to 2 RS485 interfaces for connection to Modbus networks are available. The relay can be expanded with additional I/O-Modules (for example, our modules of Mx110 series). The PR200 is programmed in the easy to use akYtec ALP software (available free of charge) using standard FBD programming language (IEC 61131-3). This software offers a library of many function macros and also allows creating your own macros. In addition, there are also available simulation mode and a complete overview of resource usage. Once the application program is done, it can be transferred to the relay via mini-USB port on the device front panel. Other features of the programmable relay PR200 include: Up to 8DI + 8DO + 4AI + 2AO + LCD + 2xRS485 in one device Connecting different sensors 4-20mA, 0-10V, resistance-type (PTC, KTY thermistors, Pt1000) and actuators Control of the outputs according to the input status and the logic of the user application Configuration with the function buttons or using ALP software Comprehensive programming of LCD display 2 programmable LEDs Master and / or Slave in a Modbus network Real-time clock Extension modules Removable terminal blocks PR200 can be used in numerous applications such as building automation, lighting control and access control systems, technical equipment such as pumps, fans, compressors and presses to conveyor and filling systems etc.
NAME
name
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions