??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4039 Akrochem Master Stream Nozzle Manual Pattern Actuation
Bill of material
4039 Akrochem Master Stream Nozzle Manual Pattern Actuation
ORDERNO
4039 Akrochem Master Stream Nozzle Manual Pattern Actuation
BRAND
brand
Akrochem
DIAMETER
diameter
5-12 (140 mm)
FLOW__GPM_
flow (gpm)
250-1250 GPM
HEIGHT
height
11-12 (292 mm)
LENGTH
length
8-14 (210 mm)
MATERIAL
material
Pyrolite
STYLE
style
4039
SWIVEL_INLET
swivel inlet
3-12 NH
VOLTS
volts
12 or 24
WARRANTY
warranty
WIDTH
width
7 (178 mm)
NAME
name
4039 Akrochem Master Stream Nozzle Manual Pattern Actuation
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions