??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
0753 High Pressure Trigger Shutoff
Bill of material
0753 High Pressure Trigger Shutoff
ORDERNO
0753 High Pressure Trigger Shutoff
COUNTRY_OF_MANUFACTURE
country of manufacture
FLOW__GPM_
flow (gpm)
13-60 GPM
FLOW__LPM_
flow (lpm)
50-230 LPM
LENGTH
length
7 14 (197 mm)
MATERIAL
material
Pyrolite
OUTLET
outlet
1 12'' (38 mm)
STYLE
style
0753
SWIVEL_INLET
swivel inlet
1'' (25 mm)
TYPE
type
Shutoffs
WARRANTY
warranty
WEIGHT
weight
4 lbs (1.8 kg)
NAME
name
0753 High Pressure Trigger Shutoff
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions