??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4475 AkroFoam Master Stream Nozzle with Pickup Tube
Bill of material
4475 AkroFoam Master Stream Nozzle with Pickup Tube
ORDERNO
4475 AkroFoam Master Stream Nozzle with Pickup Tube
BRAND
brand
AkroFoam
FLOW__GPM_
flow (gpm)
350-500-750-1000
FLOW__LPM_
flow (lpm)
1325-1900-2900-3800
HEIGHT
height
9 14'' (235 mm)
LENGTH
length
10 78 (276 mm)
MATERIAL
material
Pyrolite
NAME
name
4475 AkroFoam Master Stream Nozzle with Pickup Tube
STYLE
style
4475
SWIVEL_INLET
swivel inlet
2 12'' (65 mm)
TYPE
type
Foam
WARRANTY
warranty
WEIGHT
weight
12 lbs (5.4 kg)
WIDTH
width
11 (280 mm)
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions