??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Airtherm
Description
Wall Mounted Units
Bill of material
Cabinet Unit Heater
ORDERNO
Cabinet Unit Heater
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3050
CLASSIFICATION
classification
0
CLEARANCE_DEPTH
clearance depth
3
CLEARANCE_VISIBILITY
clearance visibility
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.791666666666667
DESCRIPTION
description
Cabinet Unit Heater - Wall
DESIGN_HEATING_WATER_FLOW
design heating water flow
0
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
0
FAMILY_LOAD_STATUS
family load status
NOT VALID
FAN_QUANTITY
fan quantity
0
FILTER_HEIGHT
filter height
0
FILTER_LENGTH
filter length
0
FILTER_QUANTITY
filter quantity
0
FILTER_WIDTH
filter width
0
FREQUENCY
frequency
0
HEATING_COIL_FACE_AREA
heating coil face area
0
HEATING_COIL_FIN_DENSITY_PER_INCH
heating coil fin density per inch
0
HEATING_COIL_WATER_PRESSURE_DROP
heating coil water pressure drop
0
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
-459.67
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
-459.67
HEATING_WATER_ENTERING_TEMPERATURE
heating water entering temperature
-459.67
HEATING_WATER_LEAVING_TEMPERATURE
heating water leaving temperature
-459.67
HEIGHT
height
2.08333333333333
HOST
host
0
LOAD
load
0
MANUFACTURER
manufacturer
AIRTHERM
MASSUNIT
massunit
1
MINIMUM_CIRCUIT_CURRENT
minimum circuit current
0
MODEL
model
W 1080 2 row
NOMINAL_HP
nominal hp
0
NOTES
notes
Options - none
OMNICLASS_NUMBER
omniclass number
23.75.70.17.27
OMNICLASS_TITLE
omniclass title
Fan Coil Units
PART_TYPE
part type
0
PHASE
phase
1
PIPING_LEFT
piping left
1
PIPING_RIGHT
piping right
0
RECESS_DEPTH
recess depth
0.0833333333333333
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
0
SUPPLY_EXTERNAL_STATIC_PRESSURE
supply external static pressure
0
SUPPLY_FAN_MOTOR_SPEED
supply fan motor speed
0
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
Catalog ACUHC-6 & CUH Options Handbook SCVO -8-011415
VERSION
version
2011
VOLTAGE
voltage
0
WIDTH
width
2.91666666666667
WORK_PLANE_BASED
work plane-based
0
NAME
name
W_1080_2-row_Airtherm
WALL_SEAL
wall seal
1
WI_1090
wi-1090
1
WI_1100
wi-1100
0
W_1060
w-1060
1
W_1070
w-1070
0
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업