??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AirConcepts
Description
ANC-RD
Bill of material
ANC-RD
ORDERNO
ANC-RD
ACTUAL_SUPPLY
actual supply
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
6.000
E_RADIUS
e radius
2.000
E_RADIUS_1_16
e radius-1/16
1.937
FAMILY_NAME
family name
HOST
host
0
INNER_RING_RADIUS
inner ring radius
0.500
INNER_RING_RADIUS___1_16_
inner ring radius - 1/16"
0.4375
KEYNOTE
keynote
MANUFACTURER
manufacturer
AirConcepts Inc.
MASSUNIT
massunit
1
MAX_FLOW
max flow
200
MIDDLE_RING_RADIUS
middle ring radius
1
MIDDLE_RING_RADIUS___1_16
middle ring radius - 1/16
0.9375
MIN_FLOW
min flow
50
MODEL
model
ANC
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
RADIUS
radius
3
RADIUS_1_16
radius-1/16
2.9375
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.airconceptsinc.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
ANC-RD
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions