??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
HDZNAC - 活节可折手柄-带内六角孔型
Bill of material
HDZNAC-M12-H107
CNSORDERNO
Bestellnummer
HDZNAC-M12-H107
CODE
代号
HDZNAC
LX
类型
带六角孔型
CZ1
握柄部材质
PA
YS1
握柄部颜色
黑色
CZ2
底座部材质
S45C
BMCL2
底座部表面处理
镀锌
M
12 mm
H
107 mm
L
96 mm
D
28 mm
XD
d
22 mm
L1
24 mm
L2
21 mm
W
6 mm
CKZL
参考重量
0.140 kg/pcs
PDF
hdznac.pdf
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions