??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHFZAA - 斜角型外装型
Bill of material
PHFZAA-L100
CNSORDERNO
bestellnummer
CODE
PHFZAA
CZ
材质
ZDC
BMCL
表面处理
镀铬
FJ
附件
2个盖罩
L
mm
E
mm
D
6.2 mm
D1
12.3 mm
H
40 mm
H1
15 mm
G
16 mm
CKZL
参考重量
kg/pcs
PDF
phfzaa.pdf
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions