??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGRO
Description
9601.28 - AGRO terraFIX® earthing and equipotential bonding cleats
Bill of material
9601.28
CNSORDERNO
Art. No.
9601.28
BZ
Designation
Grounding clamp AGRO terraFIXØ16.5-28mm, (3/8-3/4"),rope 4-25 mm²,rope wireØ6.6mm"
LOD
Level of Details
NG
Nominal size
3/8" - 3/4"
DR
Diameter of tube
16.5 - 28 mm
SST
Cable cross section
4 - 25 mm^2
DD
Wire diameter
6.6 mm
AM
Mounting torques
2 Nm
ENO
E-Number
156830131
CNSMASSEXACT
Weight
58.41 g
CNSVOLUMEEXACT
Volume
0.072 l
CNSEAN
EAN-Code
7611614284538
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Equipotential bonding and earthing cleats For pipe diameter 3/8" - 3/4" / 16.5 - 28 mm Article No.: 9601.28 / E-No.: 156 830 131
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions