??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 11
HELP_VARIABLE
Company
Agati
Description
Etta-Seating
Bill of material
ETA-STG-2900-B, Stool
IDENT
VAR14_
14"
VAR18_
18"
VAR18__SEAT
18" seat
VAR18__PANEL
18"_panel
VAR22__SEAT
22" seat
VAR2400
2400
VAR2900
2900
A
a
AA
aa
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
ASSEMBLY_CODE
assembly code
E2020200
BOTTOM_LEG_HEIGHT
bottom leg height
CATEGORY
category
CENTRAL_PANEL_ADJ
central panel adj
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOOT_RAIL
foot rail
FOOT_RAIL_DIST
foot_rail_dist
FOOT_RAIL_WIDTH_ADJ
foot_rail_width_adj
FOOTRAIL
footrail
FRONT_LEG_HEIGHT
front leg height
FRONT_LEGS_ADJ
front legs adj
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
12500
LEG_DIST
leg dist
11.8437499999995
LEGS
legs
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
AGATI
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PANEL_H_DIST
panel_h_dist
PANEL_V_ADJ
panel_v_adj
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
REF_ANGLE
ref angle
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SEAT
seat
SEAT_ADJ
seat adj
2
SEAT_DEPTH
seat depth
SEAT_DIST
seat dist
SEAT_HEIGHT
seat height
SEAT_WIDTH
seat width
SEAT_V_ADJ_DIST
seat_v_adj_dist
SHARED
shared
0
TOP_PANEL_LENGTH_ADJ
top panel length adj
TYPE_COMMENTS
type comments
ETTA CHAIR
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.agati.com
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
CREATIONTIMEMILLIS
creationtimemillis
EXTENSION
extension
METAINFO_ANCHORS_ITEM0
metainfo_anchors_item0
METAINFO_ANCHORS_ITEM1
metainfo_anchors_item1
METAINFO_REFERRERURLS_ITEM1
metainfo_referrerurls_item1
METAINFO_SOURCEURL
metainfo_sourceurl
METAINFO_TITLE
metainfo_title
SESSIONID
sessionid
NAME
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions